Part number TGS2355 Product Type RF Switch from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TGS2355 is a single-pole, double-throw (SPDT) reflective switch fabricated on TriQuint's 0.25um GaN on SiC production process. Operating from 0.5 to 6 GHz, the TGS2355 provides up to 100 W input power handling with < 1 dB insertion over most of the operating band and greater than 40 dB isolation.

The TGS2355 is available in a small 2.14 x 2.50 mm die size and requires very little control current allowing for easy system integration without impacting system power budgets.

The TGS2355 is ideally suited for high power switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Part Number:
TGS2355
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
500 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
1.3 dB
Insertion Loss Max:
1.3 dB
Isolation Max:
40 dB
Power Rating:
50 dBm
No Content Available

Technical Inquiry Request for TGS2355 RF Switch

Fields marked with * are required.
Product Specifications For TGS2355 RF Switch
Design Information
Contact Information


Availability
In Stock
5
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$183.86
25 - 99
$124.68
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices