Part number TGS2354 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGS2354 is a Single-Pole, Double-Throw (SPDT) Switch MMIC. The TGS2354 operates from 0.5 to 6 GHz, and is designed using TriQuint's TQGaN25 0.25um GaN on SiC production process.

The TGS2354 typically provides up to 40 W input power handling at control voltages of 0/-40 V. This switch maintains low insertion loss of 0.8 dB or less, and greater than 25 dB isolation.

The TGS2354 is available in a small 1.397 x 1.580 mm die size. The TGS2354 is ideally suited for high power switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Part Number:
TGS2354
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
500 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.8 dB
Insertion Loss Max:
0.8 dB
Isolation Max:
25 dB
Power Rating:
46 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGS2354 RF Switch

Fields marked with * are required.
Product Specifications For TGS2354 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGS2354 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGS2355 Qorvo RF Switch, SPDT, 0.5 to 6 GHz,1.3 dB IL, 40 dB Isolation, 50 dBm Pwr Handling, DIE, GaN