Part number TGS2353-2-SM Product Type RF Switch from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGS2353-2-SM is a single-pole, double-throw (SPDT) reflective switch packaged in a 4x4mm ceramic, air-cavity QFN.

Fabricated on TriQuint's 0.25um GaN on SiC production process, the TGS2352-2-SM operates from 0.5-18GHz and can switch up to 10W with low insertion loss and high isolation.

The TGS2352-2-SM performance allows it to be used in a variety of applications across commercial and military markets; low and high power.

Lead-free and RoHS compliant.

Part Number:
TGS2353-2-SM
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
500 MHz
Frequency Range Max:
18000 MHz
Insertion Loss Min:
1.5 dB
Insertion Loss Max:
1.5 dB
Isolation Max:
30 dB
Power Rating:
41 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TGS2353-2-SM RF Switch

Fields marked with * are required.
Product Specifications For TGS2353-2-SM RF Switch
Design Information
Contact Information


Availability
In Stock
377
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$150.98
25 - 99
$102.38
100 - 249
$81.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices