Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGS2353-2
Type >>RF Switch:
Single Pole
Function:
SPDT
Frequency Range Min:
500 MHz
Frequency Range Max:
18000 MHz
Insertion Loss Min:
1.5 dB
Insertion Loss Max:
1.5 dB
Isolation Min:
30 dB
Isolation Max:
30 dB
Power Rating:
40 dBm
Package:
DIE
No Content Available

Technical Inquiry Request for TGS2353-2 RF Switch

Fields marked with * are required.
Product Specifications For TGS2353-2 RF Switch
Design Information
Contact Information


Availability
In Stock
69
On Order
50
by 1/11/2027

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$161.41
25 - 99
$109.45
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices