Part number TGS2351-SM Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGS2351-SM is a packaged single-pole, double-throw (SPDT) switch. It operates from DC to 6 GHz and is designed using TriQuint's 0.25um GaN on SiC production process. The device typically provides up to 40 W input power handling at control voltages of 0 / -40 V. This switch maintains low insertion loss of less than 1 dB and high isolation of -40 dB typical.
 
The TGS2351-SM is ideally suited for high power switching applications.

Application Note: GaN SPDT Switch Drivers
This App Note reviews 3 recommended drivers for TriQuint GaN Switches
Part Number:
TGS2351-SM
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
0 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
1 dB
Insertion Loss Max:
1 dB
Isolation Max:
40 dB
Power Rating:
46 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TGS2351-SM RF Switch

Fields marked with * are required.
Product Specifications For TGS2351-SM RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices