Part number TGP2109 Product Type Digital Phase Shifter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGP2109 is a 6-bit digital phase shifter, fabricated on Qorvo's high performance 0.15um GaAs pHEMT process. It operates over 8 to 12 GHz and provides 360° of phase coverage with a LSB of 5.625°. It also achieves a low RMS phase error of 4° with 6 dB of insertion loss.

The TGP2109 was developed for simply system integration. It uses positive only switch logic; eliminating the need for a negative voltage rail. In addition, both ports are matched to 50 ohms with DC blocking capacitors. Ease of use along with low insertion loss and a high degree of resolution makes the TGP2109 ideally suited for a variety of x-band phased array applications including commercial and military radars and phase array communication systems.

The device is lead-free and RoHS compliant.

Part Number:
TGP2109
Descriptions:
Digital
Frequency Range Min:
8 GHz
Frequency Range Max:
12 GHz
DPS Bits:
6
DPS Range/Step:
5.625 deg
RMS Phase Error:
4 deg
RMS Amplitude Error:
0.5 dB
Insertion Loss:
6 dB
IIP3:
40 dBm
Package:
Die
No Content Available

Technical Inquiry Request for TGP2109 Digital Phase Shifter

Fields marked with * are required.
Product Specifications For TGP2109 Digital Phase Shifter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$97.79
25 - 99
$66.31
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices