Part number TGP2107-SM Product Type Digital Phase Shifter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGP2107-SM is a packaged 6-bit digital phase shifter, fabricated on TriQuint's high performance 0.15um GaAs pHEMT process. It operates over 6 to 18 GHz and provides 360° of phase coverage with a LSB of 5.625°. It also achieves a low RMS phase error of 5° with 8 dB of insertion loss over all states.

The TGP2107-SM uses negative switch logic, eliminating the need for a reference voltage. That, along with low insertion and a high degree of resolution makes the TGP2107-SM ideally suited for a variety of wideband phased array applications, including commercial and military radars, satellite-based communication systems and electronic warfare.

The device is lead-free and RoHS compliant.

Part Number:
TGP2107-SM
Descriptions:
Digital
Frequency Range Min:
6 GHz
Frequency Range Max:
18 GHz
DPS Bits:
6
DPS Range/Step:
5.625 deg
RMS Phase Error:
5 deg
RMS Amplitude Error:
0.55 dB
Insertion Loss:
8 dB
IIP3:
41 dBm
Package:
5.0 x 5.0 x 1.45
No Content Available

Technical Inquiry Request for TGP2107-SM Digital Phase Shifter

Fields marked with * are required.
Product Specifications For TGP2107-SM Digital Phase Shifter
Design Information
Contact Information


Availability
In Stock
10
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$173.59
25 - 99
$117.72
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices