Part number TGM2635-CP Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGM2635–CP is a packaged X-band, high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGM2635–CP operates from 8 – 11 GHz and provides 100 W of saturated output power with 22.5 dB of large signal gain and greater than 35 % power–added efficiency.

The TGM2635-CP is packaged in a 10-lead 19.05 x 19.05 mm bolt-down package with a pure Cu base for superior thermal management. Both RF ports (RF input internally DC blocked) are matched to 50 ohms allowing for simple system integration.

The TGM26358-CP is ideally suited for both military and commercial x-band radar systems and data links.

Lead-free and RoHS compliant.

Part Number:
TGM2635-CP
Export Status:
Type:
RF Power MMIC
Frequency Min:
8 GHz
Frequency Max:
11 GHz
P1dB:
50 dBm
Gain:
26 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
1300 mA
Power Added Efficiency:
35 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGM2635-CP Amplifier

Fields marked with * are required.
Product Specifications For TGM2635-CP Amplifier
Design Information
Contact Information


Availability
In Stock
20
On Order
40
by 6/12/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2379.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices