Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Fixed 2 dB attenuator
  • Broadband response DC to > 40 GHz
  • Excellent return loss > 15 dB
  • Power handling = 20 dBm
  • On-chip grounding vias
  • 3MI passive part
  • Low price
  • Small size: 0.5 x 0.5 x 0.1 mm (0.02 x 0.02 x 0.004 in)
  • Part Number:
    TGL4201-02
    Frequency Min:
    0 GHz
    Frequency Max:
    40 GHz
    dB Value:
    2 dB
    Power Handling:
    0.1 W
    Max VSWR:
    1.5:1
    Package:
    Chip
    No Content Available

    Technical Inquiry Request for TGL4201-02 RF Attenuator - Fixed

    Fields marked with * are required.
    Product Specifications For TGL4201-02 RF Attenuator - Fixed
    Design Information
    Contact Information


    Availability
    In Stock
    629
    On Order
    400
    by 5/21/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $6.60
    25 - 99
    $4.47
    100 - 249
    $3.54
    250 - 499
    $3.34
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices