Part number TGL2767-SM Product Type RF Attenuator from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGL2767–SM is a packaged wideband voltage variable attenuator using Qorvo's production 0.15um GaAs pHEMT process (QPHT15). Operating from 2 – 31 GHz, the TGL2767–SM offers > 20 dB of attenuation range with < 2 dB insertion loss in the reference state. The TGL2767–SM's broadband performance allows it to be a single solution for a number of radar and communication bands, as well as electronic warfare, instrumentation and other general RF–based applications.

The TGL2767–SM is fully matched to 50 ohms and offered in a small 3.00 x 3.00 mm surface mount package. This, along with using standard control and reference voltages, allows users to integrate the TGL2767–SM into their system with minimal effort.

Lead-free and RoHS compliant.

Part Number:
TGL2767-SM
Frequency Min:
2000 MHz
Frequency Max:
31000 MHz
Attn Range:
20 dB
Insertion Loss Min:
2 dB
No Content Available

Technical Inquiry Request for TGL2767-SM RF Attenuator

Fields marked with * are required.
Product Specifications For TGL2767-SM RF Attenuator
Design Information
Contact Information


Availability
In Stock
0
On Order
659
by 6/8/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$69.64
25 - 99
$47.22
100 - 249
$37.36
250 - 499
$35.27
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices