The TGL2616-SM from TriQuint is a 5-bit digital attenuator using TQPHT15, TriQuint's production 0.15um GaAs pHEMT process. Operating from 10 – 20 GHz, the TGL2616-SM offers a low LSB of only 0.75 dB and supports > 23 dB of attenuation range with a low RMS step error of < 0.3 dB.
Using standard, positive control voltages, offered in a 4x4mm air cavity QFN, and offering excellent broadband performance, the TGL2216-SM is ideal for supporting a variety of commercial and military applications.
Lead-free and RoHS compliant.
|
Part Number:
TGL2616-SM
|
|
Frequency Min:
10000 MHz
|
|
Frequency Max:
20000 MHz
|
|
Bits:
5
|
|
Attn Range:
23.25 dB
|
|
Attenuation Step:
0.75 dB
|
|
Insertion Loss Min:
4.8 dB
|
|
IIP3:
36 dBm
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |