Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TGL2216-SM
Frequency Min:
100 MHz
Frequency Max:
15000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
4 dB
IIP3:
31.5 dBm
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for TGL2216-SM Variable Attenuator

Fields marked with * are required.
Product Specifications For TGL2216-SM Variable Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices