Part number TGL2206 Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGL2206 is a high power, wideband MMIC GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2206 does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2206 operates from 2 to 4.5 GHz and achieves low insertion loss of 0.5 dB and return loss of 15 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of 15 dBm.

The TGL2206 has a protective surface passivation layer providing environmental robustness and is ideally suited to support both commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
TGL2206
Frequency Range Min:
2000 MHz
Frequency Range Max:
4500 MHz
Peak Power:
100 W
Insertion Loss Typ:
0.5 dB
Max Power Rating:
50 dBm
No Content Available

Technical Inquiry Request for TGL2206 RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2206 RF Power Limiter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$61.61
25 - 99
$41.78
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices