Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGL2201-SM is a packaged dual stage GaAs VPIN limiter that operates over the 2 to 12 GHz band. Vertical PIN diodes provide the limiting action at high input signal levels and low loss at small signals. The TGL2201-SM is suitable for a variety of wideband systems such as low noise amplifier (LNA) / receiver protection in radars, phased arrays and jammers. The part is lead-free and RoHS compliant.

Features:
  • 2 to 12 GHz passive, high isolation limiter
  • Low loss < 1.0 dB, X band
  • Return loss > 10 dB
  • Flat leakage < 18 dBm
  • Input power CW survivability up to 5 W
  • Integrated DC nlock on both input and output
  • Package dimensions: 3.0 x 3.0 x 1.35 mm
  • Part Number:
    TGL2201-SM
    Frequency Range Min:
    2000 MHz
    Frequency Range Max:
    12000 MHz
    Adjustable Power Limiting Threshold Max:
    27 dBm
    Insertion Loss Typ:
    1 dB
    Max Power Rating:
    5 dBm
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for TGL2201-SM RF Power Limiter

    Fields marked with * are required.
    Product Specifications For TGL2201-SM RF Power Limiter
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $64.47
    25 - 99
    $43.72
    100 - 249
    $34.59
    250 - 499
    $32.66
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices