Part number TGF3021-SM Product Type RF Power Transistor from Manufacturer Qorvo, part of Skyworks

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGF3021-SM is a 30 W (P3dB) discrete GaN on SiC HEMT which operates from 0.03 to 4.0 GHz.   The device is constructed with Qorvo's proven TQGaN25 process, which features advanced field plate techniques to optimize power and efficiency at high drain bias operating conditions. This optimization can potentially lower system costs in terms of fewer amplifier line-ups and lower thermal management costs.

Lead-free and ROHS compliant, the device is housed in an industry-standard 3 x 4 mm surface mount QFN package.

Part Number:
TGF3021-SM
Frequency Min:
0.03 GHz
Frequency Max:
4 GHz
Output Power:
30 W
Gain:
19.3 dB
% Typ Efficiency:
72.7
Supply Voltage:
32 V
Id:
65 mA
Package:
QFN
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-TGF3021-SM-001

Technical Inquiry Request for TGF3021-SM RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF3021-SM RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$214.84
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices