|
Part Number:
TGF2957
|
|
Export Status:
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
12 GHz
|
|
Output Power:
70 W
|
|
Gain:
19.2 dB
|
|
% Typ Efficiency:
69.6
|
|
Supply Voltage:
32 V
|
|
Id:
100 mA
|
|
Package:
DIE
|
|
Process:
GaN
|
|
Type:
RF Power Die
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |