Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGF2954
Export Status:
Frequency Min:
0 GHz
Frequency Max:
12 GHz
Output Power:
27 W
Gain:
19.6 dB
% Typ Efficiency:
71.6
Supply Voltage:
32 V
Id:
100 mA
Package:
DIE
Process:
GaN
Type:
RF Power Die
Modelithics Simulation Model
HMT-QOR-TGF2954-001

Technical Inquiry Request for TGF2954 RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2954 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$118.11
25 - 99
$78.74
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices