|
Part Number:
TGF2953
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
12 GHz
|
|
Output Power:
12 W
|
|
Gain:
18.2 dB
|
|
% Typ Efficiency:
73.7
|
|
Supply Voltage:
32 V
|
|
Id:
50 mA
|
|
Package:
DIE
|
|
Process:
GaN
|
|
Type:
RF Power Die
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |