Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGF2952
Frequency Min:
0 GHz
Frequency Max:
14 GHz
Output Power:
7 W
Gain:
20.4 dB
% Typ Efficiency:
75.7
Supply Voltage:
32 V
Id:
25 mA
Package:
DIE
Process:
GaN
Type:
RF Power Die
No Content Available

Technical Inquiry Request for TGF2952 RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2952 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2952 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGF2023-2-02 Qorvo RF Power Transistor, 0 to 18 GHz, 12 W, 12.3 dB, 28 V, GaN, 0.82 X 0.92 X 0.10 mm
TGF2933 Qorvo RF Power Transistor, DC to 25 GHz, 15 dB, 7 W, 28 V, GaN