|
Part Number:
TGF2929-HM
|
|
Frequency Min:
0.01 GHz
|
|
Frequency Max:
3.5 GHz
|
|
Output Power:
100 W
|
|
Gain:
17.4 dB
|
|
% Typ Efficiency:
72
|
|
Supply Voltage:
28 V
|
|
Package:
Hermetic
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |