Part number TGF2929-FS Product Type RF Power Transistor from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint Qorvo TGF2929-FL is a 107 W (P3dB) discrete GaN on SiC HEMT which operates from DC to 3.5 GHz. The device is constructed with proven TQGaN25HV process, which features advanced field plate techniques to optimize power and efficiency at high drain bias operating conditions. This optimization can potentially lower system costs in terms of fewer amplifier line-ups and lower thermal management costs.

Lead-free and ROHS compliant.

Part Number:
TGF2929-FS
Frequency Min:
0 GHz
Frequency Max:
3.5 GHz
Output Power:
100 W
Gain:
14 dB
% Typ Efficiency:
50
Supply Voltage:
28 V
Id:
260 mA
Package:
Flangeless
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for TGF2929-FS RF Power Transistor

Fields marked with * are required.
Product Specifications For TGF2929-FS RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices