Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGC4703-FC is a flip-chip frequency doubler. It combines an input and output buffer amplifier and a frequency doubler for use in automotive radar. The part typically provides 14 dBm saturated output power with 8 dB conversion gain. This frequency doubler uses TriQuint's proven 0.13 um pHEMT process and front-side Cu / Sn pillar technology for simplified assembly and low interconnect inductance. Die reliability is enhanced by using TriQuint's BCB polymeric passivation process. The part is lead-free and RoHS compliant.

Features:
  • RF output frequency range: 38 to 38.5 GHz
  • Input frequency range: 19 to 19.25 GHz
  • 14 dBm saturated output power
  • 8 dB nominal conversion gain
  • 30 dB input frequency isolation at output
  • Input return loss > 15 dB
  • Output return loss > 8 dB
  • Bias: Vd = 3.5 V, Idq = 65mA, Vg1 = -0.4 V,Vg2 = +0.2 V typical
  • Technology: 0.13 um pHEMT with front-side Cu/Sn pillars
  • Chip dimensions: 1.16 x 2.85 x 0.38 mm
  • Part Number:
    TGC4703-FC
    Frequency Min:
    38 GHz
    Frequency Max:
    38.5 GHz
    No Content Available

    Technical Inquiry Request for TGC4703-FC Frequency Multiplier

    Fields marked with * are required.
    Product Specifications For TGC4703-FC Frequency Multiplier
    Design Information
    Contact Information


    Availability
    In Stock
    14091
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices