Part Number:
TGC4702-FC
|
Type:
Active
|
Configuration:
Down Converting
|
RF Frequency Range Min:
75000 MHz
|
RF Frequency Range Max:
82000 MHz
|
IF Frequency Min:
0 MHz
|
IF Frequency Max:
1000 MHz
|
Supply Voltage:
1.1 V
|
Isolation LO-RF:
18 dB
|
Isolation LO-IF:
30 dB
|
Package:
DIE
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |