The Qorvo TGC4603-SM packaged MMIC combines a frequency doubler with a multi-stage amplifier, operating at input frequencies of 13.5 - 16 GHz. With greater than 70 dBc isolation between the input and the doubled output frequency, the TGC4603-SM achieves more than 1 Watt output power, with only 3 dBm input power. This performance makes this doubler ideally suited for Ka-Band satellite ground terminal applications.
The TGC4603-SM provides the frequency doubling function in a compact 5 x 5 mm package footprint.
The TGC4603-SM is RoHS compliant.
|
Part Number:
TGC4603-SM
|
|
Export Status:
|
|
Frequency Min:
27 GHz
|
|
Frequency Max:
32 GHz
|
|
Conversion Gain:
27 dB
|
|
Package:
QFN 5x5mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |