Part number TGC4510-SM Product Type RF Mixer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGC4510-SM is a K-Band image reject upconverter mixer with integrated x2 LO buffer amplifier and output variable gain amplifier. The TGC4510-SM outputs an RF frequency from 17.7 to 26.5 GHz using IF inputs from DC to 4.0 GHz and a corresponding LO frequency. It is designed using TriQuint’s pHEMT production process.
The TGC4510-SM typically provides 32 dBm of output TOI at –10 dBm input power per tone and has a conversion gain of 13 dB.
The TGC4510-SM is available in a low-cost, surface mount 28 lead 5x5mm QFN package and is ideally suited for Point-to-Point Radio, and K-Band VSAT Ground Terminal.
Lead-free and RoHS compliant.
Part Number:
TGC4510-SM
Configuration:
Up Converter
RF Frequency Range Min:
17700 MHz
RF Frequency Range Max:
26500 MHz
Operating LO Frequency Range Min:
6850 MHz
Operating LO Frequency Range Max:
15250 MHz
LO Drive Min:
2 dBm
LO Drive Max:
10 dBm
IF Frequency Min:
0 MHz
IF Frequency Max:
4000 MHz
IIP3:
32 dBm
Package:
5x5mm QFN
No Content Available

Technical Inquiry Request for TGC4510-SM RF Mixer

Fields marked with * are required.
Product Specifications For TGC4510-SM RF Mixer
Design Information
Contact Information


Availability
In Stock
19
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGC4510-SM is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPC4510 Qorvo RF Mixer, 17.7 to 26.5 GHz, 13 dB, 19 dBm, 5 x 5 mm, SMT 28 lead, QFN