Part Number:
TGC4407-SM
|
RF Frequency Range Min:
21500 MHz
|
RF Frequency Range Max:
32500 MHz
|
Operating LO Frequency Range Min:
11000 MHz
|
Operating LO Frequency Range Max:
16000 MHz
|
LO Drive Min:
0 dBm
|
LO Drive Max:
7.5 dBm
|
IF Frequency Min:
0 MHz
|
IF Frequency Max:
7000 MHz
|
Supply Voltage:
5 V
|
Package:
3.0 x 3.0 x 0.85 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |