Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGC4406-SM
Frequency Min:
28 GHz
Frequency Max:
34 GHz
Conversion Gain:
15 dB
No Content Available

Technical Inquiry Request for TGC4406-SM Frequency Multiplier

Fields marked with * are required.
Product Specifications For TGC4406-SM Frequency Multiplier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices