Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGC4403 is a MMIC that combines a frequency doubler with a 3-stage amplifier, operating at input frequencies of 8 to 15 GHz. With greater than 30 dBc suppression measured at the output between the input frequency and doubled frequency, the TGC4403 achieves 22 dBm output power with 2 dBm input power. This performance makes this doubler ideally suited for point-to-point radios and Ka band satellite ground terminal applications. The TGC4403 utilizes TriQuint's robust 0.25um power pHEMT process coupled with 3 layer Metal Inteconnect (3MI) technology. The TGC4403 provides the frequency doubling function in an extremely compact (less than 1.8 mm²) chip footprint. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. It is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Features:
  • RF output frequency range: 16 to 30 GHz
  • Input frequency range: 8 to 15 GHz
  • 10 dBc input frequency isolation
  • 20 dB gain
  • 22 dBm nominal Pout
  • Bias: Vd = 5 V, Id = 150 mA, Vg = -0.5 V typical
  • Technology: 3MI 0.25 um Power PHEMT
  • Chip dimensions: 2.068 x 0.88 x 0.1 mm
  • Part Number:
    TGC4403
    Type:
    Active
    Configuration:
    Doubler
    RF Frequency Range Min:
    16000 MHz
    RF Frequency Range Max:
    30000 MHz
    Supply Voltage:
    5 V
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGC4403 RF Mixer

    Fields marked with * are required.
    Product Specifications For TGC4403 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    1381
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices