Part number TGC2610-SM Product Type RF Mixer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGC2610-SM is a Ku-Band Image Reject Downconverter.  The TGC2610-SM operates over an RF frequency range of 10 to 15.4 GHz and LO from 6 to 19 GHz with IF outputs from DC to 4 GHz. This part is designed using TriQuint's pHEMT production process.

The TGC2610-SM integrates an LNA, and image reject mixer driven by an LO buffer amplifier.  It typically provides an Input IP3 of 2 dBm at –25 dBm input power per tone and has a conversion gain of 14 dB and noise figure of 2.5 dB or less.

The TGC2610-SM is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio, and Ku-Band VSAT Ground Terminal applications.

Lead-free and RoHS compliant.

Part Number:
TGC2610-SM
Type:
Active
Configuration:
Down Converter
RF Frequency Range Min:
10000 MHz
RF Frequency Range Max:
15540 MHz
Operating LO Frequency Range Min:
6000 MHz
Operating LO Frequency Range Max:
19000 MHz
LO Drive Min:
0 dBm
LO Drive Max:
8 dBm
IF Frequency Min:
0 MHz
IF Frequency Max:
4000 MHz
IIP3:
2 dBm
Supply Voltage:
4 V
Package:
5x5mm QFN
No Content Available

Technical Inquiry Request for TGC2610-SM RF Mixer

Fields marked with * are required.
Product Specifications For TGC2610-SM RF Mixer
Design Information
Contact Information


Availability
In Stock
2479
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices