Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA8622-SCC is a broadband general-purpose amplifier that operates over the 2 to 20 GHz frequency range. Six 200 um dual-gate FETs provide the amplifier with a typical gain of 7.5 dB. Midband input and output SWRs are typically 1.7:1. This amplifier is directly cascadable and can be used in both gain control and active temperature compensation applications. Ground is provided to the circuitry through vias to the backside metallization. The part is available in chip form and is readily assembled using automated equipment. The device bond pads and backside are gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes.

Features:
  • 2 to 20 GHz frequency range
  • 7.5 dB gain with greater than 30 dB
  • Gain-control capability
  • 20 dBm output power at 1 dB gain compression
  • 7 dB noise figure
  • Input and output SWR 1.7:1 midband
  • Dimensions: 2.769 x 2.159 x 0.152 mm (0.109 x 0.085 x 0.006 in)
  • Part Number:
    TGA8622-SCC
    Type:
    RF Amplifier
    Min Frequency:
    2 GHz
    Max Frequency:
    20 GHz
    P1dB Typ:
    20 dBm
    Gain Typ:
    7.5 dB
    Noise Figure Typ:
    7 dB
    Supply Voltage Nominal:
    6 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA8622-SCC RF Amplifier

    Fields marked with * are required.
    Product Specifications For TGA8622-SCC RF Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices