Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4871
Frequency Min:
16 GHz
Frequency Max:
30 GHz
Differential Transimpedance Gain:
6000 Ohms
Differential Output Vpp:
900 mV
Equivalent Input Noise:
15 dBA
Supply Voltage:
2.7 V
Current Consumption:
130 mA
Package:
DIE
No Content Available

Technical Inquiry Request for TGA4871 Amplifier, Transimpedance - TIA

Fields marked with * are required.
Product Specifications For TGA4871 Amplifier, Transimpedance - TIA
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices