Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4549-SM
Export Status:
Type:
RF Power MMIC
Frequency Min:
21.2 GHz
Frequency Max:
23.6 GHz
P1dB:
40 dBm
Gain:
24 dB
No Content Available

Technical Inquiry Request for TGA4549-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4549-SM Amplifier
Design Information
Contact Information


Availability
In Stock
64
On Order
25
by 10/22/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$230.00
25 - 99
$226.55
100 - 249
$224.25
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices