Part number TGA4539-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

1 Watt Ka Band Power Amplifier


The TriQuint TGA4539-SM is a Ka band 1 Watt power amplifier. The TGA4539-SM operates from 28 to 30 GHz and is designed using TriQuint's power pHEMT production process. The TGA4539-SM typically provides 30.5 dBm of saturated output power with small signal gain of 20 dB.
 
The TGA4539-SM is available in a low-cost, surface mount 20 lead 5 x 5 mm QFN package and is ideally suited for point-to-point radio, point-to-multipoint and VSAT communications.
 
The part is lead-free and RoHS compliant.

Part Number:
TGA4539-SM
Frequency Min:
28 GHz
Frequency Max:
30 GHz
P1dB:
30 dBm
Psat:
30.5 dBm
Gain:
20 dB
IP3:
33 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
420 mA
Package:
QFN 5x5mm
Return Loss Input:
15 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA4539-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4539-SM Amplifier
Design Information
Contact Information


Availability
In Stock
2495
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices