Qorvo TriQuint's TGA3504-SM is a packaged wideband gain block with adjustable gain control giving the user extra flexibility to fine tune system performance. Operating from 2 to 30 GHz, the TGA3504-SM provides 8 dBm P1dB and 11 dB of small signal gain with return losses of greater than 9 dB.
The TGA3504-SM is fabricated on TriQuint's production 0.15 um GaAs pHEMT process and is offered in a robust 5x5 mm air-cavity QFN. With integrated DC blocking caps and fully matched to 50 ohms, the TGA3503-SM is easily integrated in both commercial and military system architectures.
Lead-free and RoHS compliant.
|
Part Number:
TGA3504-SM
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
30 GHz
|
|
P1dB:
10 dBm
|
|
Gain:
10 dB
|
|
IP3:
17 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
50 mA
|
|
Noise Figure:
4 dB
|
|
Package:
QFN 5x5mm
|
|
Return Loss Input:
9 dB
|
|
Return Loss Output:
9 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |