Part number TGA2976-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA2976-SM is a wideband cascode amplifier fabricated on Qorvo's production 0.25um GaN on SiC process.  The cascode configuration offers exceptional wideband performance as well as supporting 40V operation.  The TGA2976-SM operates from 0.1 - 3.0 GHz and provides greater than 10 W of saturated output power with greater than 13dB of large signal gain and greater than 38% power-added efficiency.

The TGA29766-SM is available in a low-cost, surface mount 14 lead 4x4 Air Cavity laminate package.  It is ideally suited to support both radar and communication applications across defense and commercial markets as well as electronic warfare.  The TGA2976-SM is fully matched to 50 ohms at both RF ports allowing for simple system integration.  DC blocks are required on both RF ports and the drain voltage must be injected through an off chip bias-tee on the RF output port.

Part Number:
TGA2976-SM
Type:
RF Power MMIC
Frequency Min:
0.1 GHz
Frequency Max:
3 GHz
Psat:
40 dBm
Gain:
20 dB
Supply Voltage \ Vd Max:
40 V
Quiescent Current \ Id:
360 mA
Package:
SMT
Power Added Efficiency:
48 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2976-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2976-SM Amplifier
Design Information
Contact Information


Availability
In Stock
343
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$133.36
25 - 99
$108.75
100 - 249
$104.78
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices