Part number TGA2706-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2706-SM is a packaged 2 Watt power amplifier for C band applications. The part is designed using TriQuint's proven standard 0.5um E/D pHEMT production process. The TGA2706-SM provides a nominal 34 dBm of output power at an input power level of 12 dBm with a small signal gain of 31 dB. Nominal TOI is 42 dBm and noise figure is 7 dB.
 
The TGA2706-SM is a QFN 5 x 5 mm surface mount package. It is ideally suited for low cost emerging markets such as point-to-point radio and communications.The part is lead-free and RoHS compliant.
Part Number:
TGA2706-SM
Frequency Min:
5.5 GHz
Frequency Max:
8.5 GHz
P1dB:
32 dBm
Psat:
34 dBm
Gain:
31 dB
IP3:
42 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
1260 mA
Noise Figure:
7 dB
Package:
QFN 5x5mm
Return Loss Input:
12 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for TGA2706-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2706-SM Amplifier
Design Information
Contact Information


Availability
In Stock
3725
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2706-SM is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA2598 Qorvo Amplifier, Driver, GaN, 6 to 12 GHz, 23 dB, 34 dBm, QFN,4 x 4