Qorvo TriQuint's TGA2624-CP is a packaged high-power X-Band amplifier fabricated on TriQuint's TQGaN25 0.25 um GaN on SiC process. Operating from 9 to 10 GHz, the TGA2624-CP achieves 42 dBm saturated output power, a power-added efficiency of > 37 %, and power gain of 27 dB.
The TGA2624-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under both pulsed and CW conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.
The TGA2624-CP is ideally suited for both commercial and defense applications.
Lead free and RoHS compliant.
|
Part Number:
TGA2624-CP
|
|
Export Status:
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
9 GHz
|
|
Frequency Max:
10 GHz
|
|
P1dB:
42 dBm
|
|
Gain:
27 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
365 mA
|
|
Power Added Efficiency:
37 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |