Part number TGA2621-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2621-SM is a packaged Ku-band Power Amplifier fabricated on TriQuint's TQPHT15 0.15 um GaAs pHEMT process.  The TGA2621-SM operates from 16 to 18.5 GHz and typically provides greater than 1W of saturated output power with greater than 23% PAE and greater than 24.5 dB of small signal gain.

The TGA2621-SM is available in a low cost, surface mount 32 lead 5x5 mm air-cavity ceramic QFN. It is ideally suited to support both radar and satellite communications as a driver or low power amplifier.

Both RF ports have integrated DC  blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Lead-free and RoHS compliant.

Part Number:
TGA2621-SM
Frequency Min:
16 GHz
Frequency Max:
18.5 GHz
Psat:
30 dBm
Gain:
24.5 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
500 mA
Package:
SMT
Power Added Efficiency:
23 %
Return Loss Input:
10 dB
Return Loss Output:
6 dB
No Content Available

Technical Inquiry Request for TGA2621-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2621-SM Amplifier
Design Information
Contact Information


Availability
In Stock
35
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$92.70
25 - 99
$75.19
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices