TriQuint's TGA2611-SM is a packaged broadband Low Noise Amplifier fabricated on TriQuint's production 0.25 um GaN on SiC process (TQGaN25). The TGA2611-SM operates from 2 to 6 GHz and typically provides >18 dBm P1dB, >22 dB of small signal gain and 30 dBm of OTOI with 1.0 dB NF. In addition to the high overall electrical performance, this GaN amplifier also provides a high level of input power robustness which allows more flexibility in designing the receive chain circuit protection.
Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms.
Lead-free and RoHS compliant.
Part Number:
TGA2611-SM
|
Type:
Amplifiers
|
Frequency Min:
2 GHz
|
Frequency Max:
6 GHz
|
P1dB:
18 dBm
|
Psat:
26 dBm
|
Gain:
22 dB
|
Supply Voltage \ Vd Max:
10 V
|
Quiescent Current \ Id:
100 mA
|
Noise Figure:
1 dB
|
Package:
QFN 4x4mm
|
Return Loss Input:
10 dB
|
Return Loss Output:
10 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |