Part number TGA2598 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's broadband MMIC driver amplifier, the TGA2598 is fabricated on TriQuint's production 0.25um GaN on SiC process (TQGaN25). Covering 6-12GHz, the TGA2598 provides more than 33dBm of saturated output power and 21dB of small signal gain while achieving more than 31% power-added efficiency.

The TGA2598 is an ideal choice to drive TriQuint's high performing x-band GaN HPAs allowing the user to run both driver and HPA off the same voltage rail.

Fully matched to 50 ohm with integrated DC blocking capacitors on both I/O ports, the TGA2598 is ideally suited for both military and commercial radar and communications applications.

Lead-free and RoHS compliant.

Part Number:
TGA2598
Type:
RF Power Die
Frequency Min:
6 GHz
Frequency Max:
12 GHz
Psat:
33 dBm
Gain:
21 dB
Supply Voltage \ Vd Max:
25 V
Quiescent Current \ Id:
100 mA
Package:
DIE
Power Added Efficiency:
31 %
Return Loss Input:
9 dB
Return Loss Output:
11 dB
No Content Available

Technical Inquiry Request for TGA2598 Amplifier

Fields marked with * are required.
Product Specifications For TGA2598 Amplifier
Design Information
Contact Information


Availability
In Stock
13
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$67.03
25 - 99
$45.46
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices