Part number TGA2597-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGA2597-SM is a packaged driver amplifier fabricated on TriQuint's TQGaN25 0.25um GaN on SiC production process. The TGA2597-SM operates from 2.0 to 6.0GHz and provides 32 dBm of output power with14 dB of large signal gain and 31 % power added efficiency.

Using GaN MMIC technology and plastic packaging, the TGA2597-SM provides a low cost driver solution that provides the added benefit of operating on the same voltage rail as the corresponding GaN HPA. It can also serve as the output power amplifier in lower power architectures.

The TGA2597-SM is offered in a 4x4 mm plastic overmold QFN. It is internally matched to 50 ohms and includes integrated DC blocking caps on both RF ports allowing for simple system integration.

Lead-Free & RoHS compliant.

Part Number:
TGA2597-SM
Type:
Amplifiers
Frequency Min:
2 GHz
Frequency Max:
6 GHz
P1dB:
32 dBm
Gain:
24 dB
Supply Voltage \ Vd Max:
25 V
Quiescent Current \ Id:
40 mA
Package:
QFN 4x4mm
Power Added Efficiency:
31 %
Return Loss Input:
19 dB
Return Loss Output:
5 dB
No Content Available

Technical Inquiry Request for TGA2597-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2597-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2597-SM is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA2597 Qorvo RF Power Amplifier, GaN, 2 to 6 GHz, 24 dB, 32 dBm, QFN,4 x 4mm
QPA2935 Qorvo RF Amplifier, Driver, GaN, 2.7 to 3.5 GHz, 18 dB, 33 dBm, Plastic overmold, 4 x 4 mm