Part number TGA2594-HM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2594-HM is a packaged power amplifier fabricated on TriQuint's 0.15um GaN on SiC process.  Operating from 27 to 31 GHz, the TGA2594-HM achieves 36.5 dBm saturated output power with a power-added efficiency of 25%, and 25 dB small signal gain.

The TGA2594-HM is offered in a hermetically sealed 22-lead 7x7 mm ceramic QFN designed for surface mount to a printed circuit board. The package has a Cu base, offering superior thermal management. The TGA2594-HM is ideally suited to support both commercial and military applications.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 Ohms.

Lead free and RoHS compliant.

Part Number:
TGA2594-HM
Export Status:
Type:
RF Power MMIC
Frequency Min:
27 GHz
Frequency Max:
31 GHz
Psat:
36.5 dBm
Gain:
25 dB
Supply Voltage \ Vd Max:
20 V
Quiescent Current \ Id:
140 mA
Power Added Efficiency:
25 %
Return Loss Input:
5 dB
Return Loss Output:
5 dB
No Content Available

Technical Inquiry Request for TGA2594-HM Amplifier

Fields marked with * are required.
Product Specifications For TGA2594-HM Amplifier
Design Information
Contact Information


Availability
In Stock
300
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices