Part number TGA2585-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2585-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.7 GHz. The TGA2585-SM is designed using TriQuint’s production 0.25-um GaN on SiC process.

The TGA2585-SM typically provides 42.5 dBm of saturated output power, > 50% power-added efficiency, and 32 dB small signal gain.  It can operate under both pulse and CW conditions.

The TGA2585-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both commercial and defense related radar applications.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

Part Number:
TGA2585-SM
Type:
RF Power MMIC
Frequency Min:
2.7 GHz
Frequency Max:
3.7 GHz
Psat:
42.5 dBm
Gain:
32 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
225 mA
Package:
QFN 5x5mm
Power Added Efficiency:
50 %
Return Loss Input:
15 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for TGA2585-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2585-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices