Part number TGA2585 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2585 is an S-band amplifier fabricated on TriQuint's production 0.25um GaN on SiC process (TQGaN25). Covering 2.7-3.7 GHz, the TGA2585 provides 18W of saturated output power and 33dB of small-signal gain while achieving 54% power-added efficiency. Higher power can be achieved at the expense of PAE by increasing the drain voltage.

The TGA2585 is ideal for phase array S-band radars and can support both short pulse and CW conditions.

Both RF ports have integraded DC blocking capacitors and are fully matched to 50 ohms.

Lead-free and RoHS compliant.

Part Number:
TGA2585
Type:
RF Power Die
Frequency Min:
2.7 GHz
Frequency Max:
3.7 GHz
Psat:
42.8 dBm
Gain:
33 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
225 mA
No Content Available

Technical Inquiry Request for TGA2585 Amplifier

Fields marked with * are required.
Product Specifications For TGA2585 Amplifier
Design Information
Contact Information


Availability
In Stock
700
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices