Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2578-CP
Export Status:
Type:
RF Power MMIC
Frequency Min:
2 GHz
Frequency Max:
6 GHz
Psat:
45 dBm
Gain:
26 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
400 mA
Package:
SMT
Power Added Efficiency:
30 %
Return Loss Input:
12 dB
Return Loss Output:
5 dB
No Content Available

Technical Inquiry Request for TGA2578-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2578-CP Amplifier
Design Information
Contact Information


Availability
In Stock
329
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1128.19
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices