Part number TGA2576-2-FL Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2576-2-FL is a  wideband power amplifier fabricated on TriQuint's proven 0.25um GaN on SiC production technology. Operating from 2.5 to 6 GHz, the TGA2576-2-FL achieves 40W of saturated output power, greater than 36% power-added efficiency and 29dB small signal gain.

For ideal thermal management and handling, the TGA2576-2-FL is offered in a CuW-based flanged packaged and can operate in both CW and pulsed modes.

Fully matched to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2576-2-FL is ideally suited to support a variety of commercial and defense related applications.

Part Number:
TGA2576-2-FL
Export Status:
Type:
RF Power MMIC
Frequency Min:
2.5 GHz
Frequency Max:
6 GHz
Psat:
47 dBm
Gain:
29 dB
Supply Voltage \ Vd Max:
30 V
Quiescent Current \ Id:
1550 mA
Power Added Efficiency:
45 %
No Content Available

Technical Inquiry Request for TGA2576-2-FL Amplifier

Fields marked with * are required.
Product Specifications For TGA2576-2-FL Amplifier
Design Information
Contact Information


Availability
In Stock
109
On Order
5
by 6/8/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1034.85
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices