Part Number:
TGA2565-SM
|
Type:
Amplifiers
|
Frequency Min:
11 GHz
|
Frequency Max:
17 GHz
|
P1dB:
27 dBm
|
Gain:
27 dB
|
IP3:
34 dBm
|
Supply Voltage \ Vd Max:
6 V
|
Quiescent Current \ Id:
210 mA
|
Package:
QFN 4x4mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |