Part number TGA2533-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2533-SM is a Ku Band packaged power amplifier. The TGA2533-SM operates from 12.5 to 15.5 GHz and is designed using TriQuint’s power pHEMT production process. The TGA2533-SM typically provides 43dBm of TOI at 20dBm Pout/Tone, 33 dBm of output power at 1dB gain compression, and the small signal gain is 27 dB.
 
The TGA2533-SM is available in a low-cost, surface mount 24 lead 5x5 QFN package and is ideally suited for Point-to-Point Radio, and Ku-Band VSAT Ground Terminal. Lead-free and RoHS compliant.
Part Number:
TGA2533-SM
Type:
RF Power MMIC
Frequency Min:
12.5 GHz
Frequency Max:
15.5 GHz
P1dB:
33 dBm
Psat:
34.5 dBm
Gain:
27 dB
IP3:
43 dBm
Supply Voltage \ Vd Max:
6 V
Noise Figure:
6 dB
Package:
QFN 5x5mm
No Content Available

Technical Inquiry Request for TGA2533-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2533-SM Amplifier
Design Information
Contact Information


Availability
In Stock
964
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$50.63
25 - 99
$41.46
100 - 249
$34.83
250 - 499
$29.73
500 - 999
$25.82
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices