Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2521-SM is a three stage high power amplifier MMIC using TriQuint's proven 0.25 um power pHEMT process. The TGA2521-SM is designed to support a variety of millimeter wave applications including point-to-point digital radio and other K band linear gain applications. The TGA2521-SM provides 23.5 dBm nominal output power at 1 dB compression across 17 - 24 GHz. Typical small signal gain is 20 dB at 17 GHz and 20 dB at 23 GHz. The TGA2521-SM requires minimum off-chip components. Each device is DC and RF tested for key parameters. The device is available in a 4 x 4 mm plastic QFN package that is lead-free and RoHS compliant.

Features:
  • Frequency range: 17 to 24 GHz
  • 25.5 dBm nominal Psat
  • 23.5 dBm nominal P1dB
  • Gain: 20 dB
  • OTOI: 33 dBm typical
  • Bias: Vd = 5 V, Idq = 320 mA, Vg = -0.5 V ypical
  • Package dimensions: 4 x 4 x 0.85 mm
  • Part Number:
    TGA2521-SM
    Type:
    Amplifiers
    Min Frequency:
    17 GHz
    Max Frequency:
    24 GHz
    P1dB Typ:
    23.5 dBm
    Psat Typ:
    25.5 dBm
    Gain Typ:
    20 dB
    Noise Figure Typ:
    7 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for TGA2521-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2521-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    5990
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TGA2521-SM is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    CMD291P4 Qorvo RF Amplifier, GaAs, Driver, 16 to 24 GHz, 23 dB, 25.5 dBm, QFN, 4 x 4 mm