|
Part Number:
TGA2507-SM
|
|
Frequency Min:
11 GHz
|
|
Frequency Max:
17 GHz
|
|
P1dB:
17 dBm
|
|
Gain:
23 dB
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
75 mA
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |